Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
With spherical back face
Bill of material
53204
SD
Inside Diameter
20 mm
D
Outside Diameter
40 mm
D1
Inside Diameter
40 mm
T
Bearing Width
14 mm
R
Radius
1 mm
SD1
Outside Diameter
22 mm
ORDER
Bearing No.
53204
CR
Basic dynamic load rating
27.9 kN
COR
Basic static load rating
37.7 kN
CU
Fatigue limit load
1.70 kN
NO
Limiting speeds (oil)
6000 rpm
NG
Limiting speeds (grease)
3900 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions